alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Western Australia

Your Authorised Swagelok Sales and Service Center

Hire Equipment

Rental Equipment 


When your equipment is down or needed urgently, borrow ours. Our swaging units, tube preparation tools, and orbital welding equipment are available to you in an emergency, during scheduled downtime, or for your next large project.

Equipment available for hire now:


Orbital Welding Systems

Features include:

  • High-resolution 12.1 in. colour SVGA industrial touch screen
  • Integrated mass flow controller automatically controls OD shield gas throughout the weld cycle
  • Up to 200 A peak output capability
  • Multiple weld procedure data entry options
  • Real-time monitoring and recording of weld output performance
  • Low EMI arc start technology
  • Multiple language capability

Multi-headed Hydraulic Swaging Units

The Swagelok MHSU offers the following features:

  • Provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation
  • Is available in two sizes: 1/2" to 1" and 1" to 2"
  • Places no initial strain on nut or fitting body threads or on body seal surfaces
  • Must be used to install 1-1/4", 1-1/2" and 2" Swagelok tube fittings
  • Is standard with a tube marking feature to indicate when tube is properly bottomed in the unit
  • Fits neatly in a rugged, plastic carrying case for field use
  • Reduces assembly and installation time and operator error

Hand Tube Benders

  • The hand tube bender is available in 1/8", 1/4", 5/16" 3/8" and 1/2" tubing sizes
  • Clevis handle design provides enhanced leverage for bends greater than 90o
  • Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
  • 1 to 180o bending range

Electric Tube Benders

  • Electronic control
  • 1 to 110o bending range
  • 1" to 2" outside diameter tubing range

Bench-top Tube Benders

  • Rugged, lightweight aluminium construction
  • 1 to 180o bending range
  • 1/4" to 1-1/4" outside diameter tubing range

Other Items available for hire include;

Coning & Threading Tools

Tube Cutting Saws

Tube Facing Tools

For more information on our products and/or services, contact us on (08) 9331 1111 or sales@swagelokwa.com.au