Standard Grab Sample System Designs
Standard Panel Designs
The added value of a Swagelok grab sample solution is that a standard design can be easily customized to your specific process requirements. No need to worry about adjusting your sample because of a system limitation, we get it configured correctly right from the start.
Click on each of the designs below for additional details. The product selection matrix also includes common system criteria to help you make your choice
Grab Sample Module (GSM - Gas) | |||
GSM-G-1(-N) | GSM-G-1(-P) | GSM-G-2(-N) | GSM-G-2(-P) |
Grab Sample Module (GSM - Liquid) | |||
GSM-L-1(-N) | GSM-L-1(-P) | GSM-L-2(-N) | GSM-L-2(-P) |
Liquid Only Sampling Systems (GSL) | |||
GSL1 | GSL2 | GSL3 | GSL4 |
GSL5 | GSL6 | GSL7 | |
Questions?
Call or email your authorised Swagelok representative.